Style 150 Mover Expansion Joint
- Slip-type expansion joint providing up to 3″ | 76 mm axial end movement
- Sizes from 2 – 6″ | DN50 – DN150
- Pressures up to 350 psi | 2413 kPa | 24 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Style 150 Mover Expansion Joint Submittal | 09.04 |
|
|
Calculating and Accommodating Thermal Movement in Piping Sytems Design Data | 26.02 |
|
|
In-line Expansion Joint Installation Design Data | 09.06 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 09.04 | Download |
Revit Europe - 09.04 | Download |
Revit UK - 09.04 | Download |
Revit ANZ - 09.04 | Download | AutoCAD 3D | Downloads |
AutoCAD - 09.04 | Download | AutoCAD 2D | Downloads |
AutoCAD - 09.04 | Download |