QuickVic™ Style 107N Rigid Coupling
- Angled bolt pad provides rigidity
- Sizes from 2 – 12″ | DN50 – DN300
- Pressures up to 750 psi | 5171 kPa | 52 bar
- Optional galvanized coating
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
QuickVic™ Style 107N Rigid Coupling Submittal | 06.23 |
|
|
DNV Type Approval - Grooved End Fittings |
|
||
Grooved Couplings Performance Data for Stainless Steel Pipe | 17.09 |
|
|
QuickVic™ Style 107N Rigid Coupling Installation Instructions | I-107N |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 06.23 | Download |
Revit EU - 06.23 | Download |
Revit UK - 06.23 | Download |
Revit ANZ - 06.23 | Download | AutoCAD 3D | Downloads |
AutoCAD - 06.23 | Download | AutoCAD 2D | Downloads |
AutoCAD - 06.23 | Download |
Installation-Ready™ Grooved Technology Pipe Couplings & Fittings What Is Installation-Ready™ Technology? Victaulic’s patented Installation-Ready™ couplings provide fast, easy pipe connections,