FireLock EZ™ Style 009N Rigid Coupling
- Angled bolt pad provides rigidity
- Sizes from 1¼ – 12″ | DN32 – DN300
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Style 009V, Style 009N and Style 109 Installation-Ready™ Rigid Couplings Submittal | 10.64 |
|
|
FireLock™ Style 009N Rigid Couplings Installation Manual | I-009N |
|
|
FireLock™ Style 005H Rigid Coupling Submittal | 10.02 |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Compatibility of Couplings and Fittings with Spears® FlameGuard® Products Application Notification | AN-002 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.64 | Download |
Revit Europe - 10.64 | Download |
Revit UK - 10.64 | Download |
Revit ANZ - 10.64 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.64 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.64 | Download |
Installation-Ready™ Grooved Technology Pipe Couplings & Fittings What Is Installation-Ready™ Technology? Victaulic’s patented Installation-Ready™ couplings provide fast, easy pipe connections,