FireLock™ Style 005H Rigid Coupling
- Angled bolt pad provides rigidity
- Sizes from 1¼ – 8″ | DN32 – DN200
- Pressures up to 350 psi | 2413 kPa | 24 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Style 005H Rigid Coupling Submittal | 10.02 |
|
|
DNV Type Approval - Style 920, 920N |
|
||
Field Installation Handbook | I-100 |
|
|
Potential Incompatibility of Type F Pipe,Sizes NPS 2" | DN50 and Smaller, excluding Wheatland Tube Pipe with Ultra Z-Coat - Application Notification | AN-001 |
|
|
Compatibility of Couplings and Fittings with Spears® FlameGuard® Products Application Notification | AN-002 |
|
|
Impact Tool Usage Guidelines | I-IMPACT |
|
Revit | Downloads |
---|---|
Revit Europe - 10.02 | Download |
Revit UK - 10.02 | Download |
Revit ANZ - 10.02 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.02 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.02 | Download |