StrengThin™ Grooved Fittings for Duplex and Super Duplex Stainless Steel
- Designed for use on high pressure stainless steel piping systems
- Sizes from 2 – 16″ | DN50 – DN400
- Pressures up to 1200psi |8274 kPa | 83 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
StrengThin™ Fittings for High Pressure Stainless Steel Submittal | 17.32 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.32 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.32 | Download |