AGS Series W730 Tee Type Strainer
- Lighter than flanged wye-type strainers and provides straight-through flow for lower pressure drop
- Sizes from 14 – 24″ | DN350 – DN600
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
AGS Vic-Strainer Series W730 Tee Type Submittal | 20.11 |
|
|
Series 730, 730W, 732, 732W Strainers Installation Manual | I-730_732AGS |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 20.11 | Download |
Revit EU - 20.11 | Download |
Revit UK - 20.11 | Download |
Revit ANZ - 20.11 | Download | AutoCAD 3D | Downloads |
AutoCAD - 20.11 | Download | AutoCAD 2D | Downloads |
AutoCAD - 20.11 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system