Series UTD Universal Test and Drain
Test Orifice K-Factor and Connections per Size:
- 1″ | DN25 – K2.8 (4.0 SI), NPT/IGS™
- 1 1/4″ | DN32 – K4.2 (6.0 SI), NPT/OGS
- 2″ | DN50 – K5.6 (8.1 SI), NPT/OGS
Pressures up to 300 psi | 2068 kPa | 21 bar
Test Orifice K-Factor and Connections per Size:
Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.