Series UM Universal Manifold Assembly
- Universal manifold assembly incorporating a flow switch, test drain, system pressure gauge and pressure relief valve.
- Sizes from 1¼ – 8″ | DN32 – DN200
- Pressures up to 300 psi | 2068 kPa | 20.6 bar
- cULus, FM
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series UM Universal Manifold Assembly Submittal | 30.71 |
|
|
Series UTD Universal Test and Drain Submittal | 30.73 |
|
|
Series ARV Adjustable Relief Valve Submittal | 30.74 |
|
|
Series FTV Flow Test Valve Submittal | 30.75 |
|
|
Series UM Universal Manifold Assembly Installation Instructions | I-UM |
|