Series FTV Flow Test Valve
- Utilized downstream of pressure reducing control valves when present at multi-story building floor control
assemblies - May also be utilized to validate appropriate outlet pressure setting of a PRV during initial install
- Eliminates the need to use multiple fittings and standard hose valves for testing.
- Pressures up to 300 psi | 2068 kPa | 21 bar