Series 867-3HC Direct Acting Pressure Relief Valve/Fire Pump Casing Relief Valve
- Direct acting, spring loaded, diaphragm type relief valve
- Connection size 3/4″ | 20mm NPT or BSPT
- Pressures up to 365 psi | 25 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 867-3HC Direct Acting Pressure Relief/Fire Pump Casing Relief Valve Submittal | 30.98 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 30.98 | Download | AutoCAD 3D | Downloads |
AutoCAD - 30.98 | Download | AutoCAD 2D | Downloads |
AutoCAD - 30.98 | Download |
Fire Protection Hydraulic Control Valves Victaulic now offers innovative solutions for the control and management of fire protection systems