FireLock™ Series 772H NRS Gate Valve
- Available as Groove × Groove or Groove × Flange*
- Used for shut-off service where the valve is operated remotely
- Sizes from 2½ – 12″ | DN65 – DN300
- Pressures up to 250 psi | 1724 kPa | 17 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 771 OS&Y, Series 772, Series 773 and Series 774 Gate Valves Submittal | 10.92 |
|
|
Firelock™ Series 772 NRS Non-Rising Stem Resilient Wedge Installation Manual | I-772_KIT |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.92 | Download |
Revit Europe - 10.92 | Download |
Revit UK - 10.92 | Download |
Revit ANZ - 10.92 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.92 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.92 | Download |