Series 771P and Series 772P Potable Water Entry Gate Valves
- Series 771P: Provides positive shutoff and a quick visual indicator of open or closed position
- Series 772P: Provides remote shutoff service, for applications behind a wall or buried
- Sizes from 2½ – 12″ | DN65 – DN300
- Pressures up to 300 psi | 2068 kPa | 20 bar
- Operating temperature up to 140°F / 60°C
- Regional availability, contact Victaulic for details