Series 771M OS&Y Gate Valve
- Available as Groove × Groove or Groove × Flange
- Used for on/off service only
- Sizes from 2½ – 12″ | DN65 – DN300
- Pressures up to 250psi | 1723kPa | 17 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 771M OS&Y Gate Valve Submittal | 08.45 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 08.45 | Download |
Revit EU - 08.45 | Download |
Revit UK - 08.45 | Download | AutoCAD 3D | Downloads |
AutoCAD - 08.45 | Download | AutoCAD 2D | Downloads |
AutoCAD - 08.45 | Download |