Automatic Balancing Valves
- Pressures up to 365psi | 2517 kPa | 25bar
- Rated from -4°F to 250°F | -20°C to 120°C
- Series 76T, 76B, 76K, 76V
- Sizes from ½ – 2″ | DN15 – DN50
- Contains an automatic cartridge with a replaceable orifice plate, specify cartridge type when ordering
- DZR Brass body with an EPDM O-Ring and NPT thread
- Differential pressure range 43.5 psi | 300 kPa | 3 bar or 87 psi | 600 kPa | 6 bar
- Series 76G
- Sizes from 2½ – 6″ | DN65 – DN150
- Integrated orifice plate for direct flow measurement
- Differential pressure range 1.9-87 psi | 13-600 kPa | 0.15-6 bar
- Regional availability, contact Victaulic for details