FireLock™ Series 766 Butterfly Valve – Supervised Closed
- Designed to be Supervised Closed during normal operating conditions
- Ductile iron body and disc with nitrile seats
- Sizes from 2 – 8″ | DN50 – DN200
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 766 High Pressure Butterfly Valve (Supervised Closed) Submittal | 10.83 |
|
|
Firelock™ Series 765/705/766/707C Butterfly Valve Gear Operator Installation Instructions | I-BFV_KIT |
|
|
FireLock™ Series 766 and 707C Butterfly Valve Installation Instructions | I-766_707C |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.83 | Download |
Revit Europe - 10.83 | Download |
Revit UK - 10.83 | Download |
Revit ANZ - 10.83 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.83 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.83 | Download |