FireLock™ Series 752 Retard Chamber
- Reduces the possibility of false alarms due to water supply pressure surges
- Designed for use with Victaulic® Series 751 alarm check valves
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 752 Retard Chamber Submittal | 30.31 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 30.31 | Download |