FireLock™ Series 728 Ball Valve
- Standard port and supervisory switch
- Available with grooved or female threaded ends
- Sizes from 1 – 2″ | DN25 – DN50
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.17 | Download |
Revit Europe - 10.17 | Download |
Revit UK - 10.17 | Download |
Revit ANZ - 10.17 | Download |
AutoCAD 3D | Downloads |
AutoCAD - 10.17 | Download |
AutoCAD 2D | Downloads |
AutoCAD - 10.17 | Download |