Series 726S Ball Stainless Steel Type 316 Valve
- High pressure Type 316 stainless steel standard port ball valve with grooved ends
- Sizes from 1½ – 6″ | DN40 – DN150
- Pressures up to 1000 psi | 6895 kPa | 69 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 726S Stainless Steel Ball Valve Submittal | 17.22 |
|
|
Series 726/726S Ball Valve Installation and Maintenance Instructions | I-726-726S |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.22 | Download |
Revit Europe - 17.22 | Download |
Revit UK - 17.22 | Download |
Revit ANZ - 17.22 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.22 | Download |