Series 726 Ball Valve
- High pressure standard port ball valve with grooved ends
- Available without handle, with a lever operator or a gear operator
- Sizes from 1½ – 6″ | 40 – 150 mm
- Pressures up to 1000 psi | 6895 kPa | 69 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 726 Ball Valve Submittal | 08.23 |
|
|
Series 726/726S Ball Valve Installation and Maintenance Instructions | I-726-726S |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 08.23 | Download |
Revit EU - 08.23 | Download |
Revit UK - 08.23 | Download |
Revit ANZ - 08.23 | Download | AutoCAD 3D | Downloads |
AutoCAD - 08.23 | Download | AutoCAD 2D | Downloads |
AutoCAD - 08.23 | Download |