Series 722 Brass Body Ball Valve
- Standard port, female threaded end valve constructed from forged brass
- Sizes from ¼ – 2″ | DN8 – DN50
- Pressures up to 600 psi | 4137 kPa | 41 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 722 Threaded Ball Valve Submittal | 08.15 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 08.15 | Download |
Revit EU - 08.15 | Download |
Revit UK - 08.15 | Download |
Revit ANZ - 08.15 | Download | AutoCAD 3D | Downloads |
AutoCAD - 08.15 | Download | AutoCAD 2D | Downloads |
AutoCAD - 08.15 | Download |