FireLock™ Series 717H High Pressure Check Valve
- Features a stainless steel disc which seats against the O-ring seal, when mounted on the electroless nickel plated face
- Sizes from 2 – 3″ | DN50 – DN80
- Pressures up to 365 psi | 2517 kPa | 25 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 717 and Series 717H Check Valves Submittal | 10.08 |
|
|
DNV Type Approval - Series 716, 716H |
|
||
FireLock™ Riser Check Valve Series 717R Trim Kit for 4-8/114.3-219.1mm Valve Sizes Installation Instructions | I-717R |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 10.08 | Download |
Revit Europe - 10.08 | Download |
Revit UK - 10.08 | Download |
Revit ANZ - 10.08 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.08 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.08 | Download |