FireLock™ Series 705 Butterfly Valve – Supervised Open
- Weatherproof actuator housing approved for indoor or outdoor use
- Ductile iron body and disc with EPDM seats
- Sizes from 2 – 12″ | DN50 – DN300
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Series 705 Butterfly Valve with Weatherproof Actuator Submittal | 10.81 |
|
|
Firelock™ Series 765/705/766/707C Butterfly Valve Gear Operator Installation Instructions | I-BFV_KIT |
|
|
FireLock™ Series 765 and 705 Butterfly Valve Installation Instructions | I-765-705 |
|
Revit | Downloads |
---|---|
Revit ANZ - 10.81 | Download | AutoCAD 3D | Downloads |
AutoCAD - 10.81 | Download | AutoCAD 2D | Downloads |
AutoCAD - 10.81 | Download |