Series 415 Double Disc Check Valve
- Available with grooved ends for installation in either StrengThin™ Systems or Original Grooved Systems (OGS)
- Sizes from 2 – 18″ | DN50 – DN450
- Pressures up to 1200 psi | 8274 kPa | 83 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 415 Double Disc Check Valve Submittal | 17.37 |
|
|
Calculating and Accommodating Thermal Movement in Piping Sytems Design Data | 26.02 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.37 | Download |
Revit Europe - 17.37 | Download |
Revit UK - 17.37 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.37 | Download |