Series 372 Non Rising Stem (NRS) Gate Valve
- Available Sizes: 2 ½” – 16” IPS
- Pressure Class: 250 psi /1725 kPa /17 Bar
- Operating Temperature: -20°F to + 180°F/-29°C to +82°C
- Certification/Listings: This product conforms to AWWA C509
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Series 371/W371 Open Stem & Yoke (OS&Y) Gate Valves & Series 372/W372 Non Rising Stem (NRS) Gate Valves Submittal | 08.48 |
|