Aquamine™ Series 2970 Plain End Pipe Coupling
- Repair coupling for PVC systems; no pipe preparation required
- Sizes from 2 – 8″ | DN50 – DN200
- Pressures up to 350 psi | 2413 kPa | 24 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Aquamine™ Series 2900 Product Submittal | 50.01 |
|
|
Terms & Conditions of Sale (Aquamine™ Products) | 29.01-Aquamine |
|
|
Aquamine™ Engineering Design Data | 50.02 |
|
|
Aquamine™ Products Installation Instructions | I-AQUAMINE |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 50.01 | Download | AutoCAD 3D | Downloads |
AutoCAD - 50.01 | Download | AutoCAD 2D | Downloads |
AutoCAD - 50.01 | Download |