Rigid and Flexible AGS Long Run Fittings
- One-piece manufactured long run fittings for mechanical room and distribution piping applications
- Sizes from 14 – 24″ | DN350 – DN600
- Supplied with Victaulic Advanced Groove System (AGS) roll grooved ends
- Rigid connection: Pressures up to 350 psi | 2413 kPa with Style W07 coupling
- Nos. WR10, WR11, WR12, WR13, WR14, and WR15
- Flexible connection: Pressures up to 350 psi | 2413 kPa with Style W77 coupling
- Nos. WR20, WR21, WR22, WR23, WR24, and WR25
- Regional availability, contact Victaulic for details