RG3400 Roll Grooving Tool
- Field and shop fabrication roll grooving tool
- Improves the accuracy and productivity of the pipe grooving process
- Grooving Capability
- Carbon Steel/Stainless Steel: 1-12″ OGS
- Carbon Steel: 1″ IGS
- Light Wall Stainless Steel: 2-12″
- Copper: 2-8″
- PVC: 2-8″
- Aluminum: 2-12″
- Power Requirements:
- 220V 50HZ
- 220V 60HZ
- 110V 50HZ
- 120V 60HZ
- Weight: 302 lbs | 137 kg