QuickVic™ SD Installation-Ready™ System

  • Most economical and efficient pipe joining solution for Schedules 5 through 80 carbon steel piping systems sized 2”/DN50 and down

 

  • Style P07 Installation-Ready™ Coupling
  • Style P08 Installation-Ready™ Slip Coupling
  • No. P10 Installation-Ready™ 90⁰ Elbow
  • No. P11 Installation-Ready™ 45⁰ Elbow
  • No. P20 Installation-Ready™ Tee
  • No. P25 Installation-Ready™ Reducing Tee
  • No. P27 Installation-Ready™ Reducing on Run Tee
  • Style P50 Installation-Ready™ Reducing Coupling
  • No. P40 Threaded Adapter (Male NPT x Plain End)
  • No. P42 Close Nipple
  • No. P80 Threaded Adapter (Female NPT x Plain End)
  • No. P47 Straight Dielectric Adapter (Plain End x Sweat)
  • No. P97 90⁰ Elbow Dielectric Adapter (Plain End x Sweat)
  • No. P60 Cap/Tapped Cap
  • Series P89 Full Port Ball Valve
  • PC3110 Cut & Mark Tool

 

  • Available sizes: ½ – 2”
  • Pressures up to 300 psi/2068 kPa/21 bar
  • Also for use on 6061-T6 aluminum pipe conforming to ASTM B241 for Schedule 40 only