PS3400 Adjustable Pipe Stand
- Designed for direct use with roll grooving tools: RG3400 and RG3212
- Rotating design allows pipe to be spun around for grooving both pipe ends without removing pipe from the stand
- Capacity: 1 – 12″ | DN25 – DN300 pipe
- Load rating: 750 lbs | 340 kg
- Vertical stroke: 9.9″/251mm for adjusting rod
- Weight: 40 lbs | 18.14 kg