Series 972-2B Pressure Reducing Valve with Low-Flow Bypass
- Victaulic Series 972-2B | Bermad Model BC-720-2B-P
- Sizes from 1/2 – 8″ | DN15 – DN200
- Pressure up to 300 psi | 2038 kPa | 21 bar
- Reduces higher upstream (inlet) pressure to lower downstream (outlet) pressure, regardless of fluctuating demand or varying upstream pressue
- Bypass handles low flows when the main valve shuts off
- Regional availability, contact Victaulic for details