Pipe Anchors
- Assists in directing pipe movement in piping system risers that are designed and installed exclusively with Victaulic Original Groove System (OGS) products
- Sizes from 2 – 24” | DN50 – DN600
- Pressures up to 500 psi | 3447 kPa
- Regional availability, contact Victaulic for details
- No. A10 Carbon Steel Riser Anchor
- No. A20 Carbon Steel Heavy Riser Anchor
- No. A40 Carbon Steel Riser Anchor for Tight Spaces
- No. WA20 AGS Carbon Steel Heavy Riser Anchor
- For use on carbon steel NPS rise piping
- Standard coating: Orange enamel
- No. A10S Stainless Steel Riser Anchor
- No. A40S Stainless Steel Riser Anchor for Tight Spaces
- For use on stainless steel NPS riser piping
- Sizes 2 – 6” only – For use on copper tubing riser piping, with the use of the Victaulic Style 644 Installation-Ready™ Transition Coupling
- NSF certified in accordance with ANSI/NSF 61 for cold +73°F | +23°C and hot +180°F | +82°C potable water service and ANSI/NSF 372