Style 622 Mechanical-T Bolted Branch Outlet & Cross Assembly for Copper Tubing
- Provides a direct branch connection at any location a hole can be cut in the copper tubing
- For use on Types K, L, and M copper tubing
- Sizes from 2 ½ – 4” | 63.5 – 101.6 mm
- Pressures up to 300 psi | 2068 kPa | 21 bar
- Operating temperature dependent on gasket selection
- Regional availability, contact Victaulic for details