Manual Balancing Valves
- “Y” patterned globe valve
- TA Series 786, 787H & 78KH: Digital hand wheel with 4 turns to open; Includes memory stop
- TA Series 788 & 789: Digital hand wheel with 8, 12 or 16 turns to open (depending on size); Includes memory stop
- Rated from -4°F to +250°F | -20°C to +120°C
- TA Series 786 Solder End
- Sizes from ½ – 2” | DN15 – DN50
- 300 psi/2068 kPa/20.7 bar
- TA Series 787H Female Threaded End and Series 78KH Male NPT Union x FEM NPT
- Sizes from ½ – 2” | DN15 – DN50
- 400 psi/2758 kPa/27.6 bar
- TA Series 788 Flanged End
- Sizes from 2 ½ – 16” | 73.0 mm – DN400
- 250 psi/1724 kPa/17.2 bar
- TA Series 789 Grooved End
- Sizes from 2 ½ – 12” | 73.0 mm – DN300
- 350 psi/2413 kPa/24 bar
- Regional availability, contact Victaulic for details