KOIL-KIT™ Coil Packs with ATC and Bypass Options
- Suitable for a variety of hot and cold water applications, including treated and untreated water systems
- The Series 79B consists of the following components: a Series 78Y Y-strainer/ball valve or Series 78T ball valve union combination; a Series 78U union port fitting; and a balancing valve, as well as two coil hoses and various options for bypass valves
- The Series 79A includes the option to have the ATC valve of your choice assembled and shipped with the Victaulic KOIL-KIT coil pack
- Sizes from ½ – 2″ | DN15 – DN50
- Regional availability, contact Victaulic for details