Inlet Vibration Isolation Pump Drops
- Includes flow control, vibration-controlling flexible couplings, access ports for gauges and thermowells, and an integral flanged pump connection
- Sizes from 3 – 12” | DN80 – DN300
North America
- Series 381 – Class 150 flange connection; Provided with a suction diffuser
- Series 381G – Original Groove System (OGS) connection; Provided with a suction diffuser
- Series 382 – Class 150 flange connection; Provided with a wye-type strainer
- Series 382G – OGS connection; Provided with a wye-type strainer
- Rated to the working pressure of the flange connection up to a maximum of 300 psi | 2068 kPa | 21 bar
Europe & Australia
- Series 391 – Provided with a suction diffuser
- Series 392 – Provided with a wye-type strainer
- Rated to the working pressure of the PN10/16, the Class 150 or the Australian Table E flange connection
China
- Series 328 – Provided with a suction diffuser
- Rated to the working pressure of the PN10/16 flange connection
Hong Kong
- Series 331– Provided with a suction diffuser
- Series 332– Provided with a wye-type strainer
- Rated to the working pressure of the PN10/16 flange connection
Taiwan
- Series 334– Provided with a suction diffuser
- Rated to the working pressure of the PN10/16 flange connection
Korea
- Series 337– Provided with a suction diffuser
- Rated to the working pressure of the PN10/16 or the JIS 10K flange connection