Grooved Fittings for Stainless Steel
- Original grooved system (OGS) ends eliminate pipe end preparation for the stainless steel fittings
- Available in ANSI Schedule 10S or Schedule 40S, type 304L or 316L
- Sizes from ¾ – 12″ | DN20 – DN300
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Stainless Steel Fittings Submittal | 17.16 |
|
|
Field Installation Handbook | I-100 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 17.16 | Download |
Revit EU - 17.16 | Download |
Revit UK - 17.16 | Download | AutoCAD 2D | Downloads |
AutoCAD - 17.16 | Download |