Grooved Fittings for Copper Tubing
- Full-flow, standard radius copper fittings are supplied as either roll grooved wrought copper or bronze fittings
- Sizes from 2 – 8” | 54.0 – 206.4 mm | DN50 – DN200 for CTS and EN copper
- Sizes from 2 – 6” | 50.8 – 152.4 mm | DN50 – DN150 for Australian standard copper
- Fitting pressure ratings equivalent to the pressure ratings of the joints consisting of a Style 607 coupling, Style 606 coupling or Style 641 flange adapter and Type of copper tubing
- Connects tubing provides change in direction and adapts sizes or components
- Regional availability, contact Victaulic for details