Skip to content
Grooved Fittings for AWWA Ductile Iron (Cast)
- AWWA size fittings are supplied with rigid radius grooves in accordance with ANSI/AWWA C-606
- Fittings conform to ANSI 21.10/AWWA C-110 for center-to-end dimensions and AWWA C-153 or ANSI 21.10/AWWA C-110 for wall thicknesses
- Available with a wide variety of coatings and linings
- Victaulic can supply tapped fittings that meet ANSI B16.1 dimension locations
- Sizes from 3 – 36″ | DN80 – DN900
- Pressure rated up to 350 psi | 2413 kPa | 24 bar
- Regional availability, contact Victaulic for details