FireLock™ Series FL-SA/NZ Directional Nozzles
- Nozzles
- K1.2 – 7.2 | S.I.1.7 – 10.4
- Open Spray Nozzle
- Open Response
- 1/2″ | 15 mm NPT
- cULus, FM, CNBOP
- Brass, VC-250
- 175 psi | 12 bar
- Wrenches: V27
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
FireLock™ Automatic Sprinklers Installation Instructions | I-40 |
|
|
FireLock™ Series FL-SA/NZ Directional Nozzles Submittal | 47.03 |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 47.03 | Download | AutoCAD 3D | Downloads |
AutoCAD - 47.03 | Download | AutoCAD 2D | Downloads |
AutoCAD - 47.03 | Download |