FireLock™ Installation-Ready™ Grooved Fittings
- Convenience of a one-piece fitting with the dependability of the FireLock EZ™ Style 009N Rigid Coupling
- Up to 4 times faster to install than traditional couplings and fittings
- Up to 10 times faster to install than threading
- Fittings available from 1 ¼ – 2 ½”/32 – 65 mm, and 76.1 mm