• Home
  • Products

FireLock™ IGS™ Installation-Ready™ Fittings

  • No. 142 Welded Outlet
  • Style 922 Outlet-T
  • Style 920N Mechanical-T Outlet
  • No. 101 Installation-Ready™ 90º Elbow
  • No. 102 Installation-Ready™ Tee
  • No. 103 Installation-Ready™ 45° Elbow
  • Style 108 Installation-Ready™ Rigid Coupling
  • Style 115 OGS x IGS Reducing Coupling
  • Style 118 1″ Outlet Coupling
  • No. 65 OGS x IGS Grooved End of Run Fitting
  • No. 111 IGS Grooved End Elbow
  • No. 113 OGS x IGS x IGS Reduce on the Run and Outlet Tee
  • No. 114 IGS x IGS x IGS Grooved Tee
  • No. 117 IGS 45° Elbow
  • No. 143 Close Nipple
  • No. 144 OGS x IGS Grooved Concentric Reducer
  • No. 145 Female NPT or BSPT Threaded x Groove 90º Elbow
  • No. 147 Back-To-Back sprinkler tee
  • No. 148 Sprinkler Reducer, NPT or BSPT sprinkler outlet
  • No. 140 Male NPT or BSPT Threaded x Groove Adapter
  • No. 141 Female NPT or BSPT Threaded x Groove Adapter
  • No. 116 CPVC Female Socket x Brass IGS Groove Adapter
  • No. 146 Cap
  • WB-1 IGS Weld Plunger Cone
  • NAP-1 IGS Weld Plunger Cone
  • RG2910 Roll Grooving Tool
  • RG1 Manual Roll Grooving Tool
  • VicFlex™ Series AH2-CC Braided Flexible Hose with Captured Coupling
  • VicFlex™ Series AH1-CC Braided Flexible Hose with Captured Coupling

 

  • Available sizes: 1″/DN25
  • Pressures up to 365 psi/2517 kPa/25BAR