Domestic Water Kits for Hydronic Balancing
- For use on potable water systems
- Flow-limiting recirculation balancing/control options
- Series 7WB: Quarter-turn balancing
- Series 7W9: Globe-style balancing
- Series 7WT: Temperature-limiting; Shuts off flow when the fluid temperature reaches set point
- Series 7WX: Automatic balancing control
- Sizes from ½ – ¾”/DN15 – DN20
- Pressures up to 300 psi | 2068 kPa | 21 bar
- Rated from -4°F to 248°F | -20°C to 120°C
- Regional availability, contact Victaulic for details