Series 935-H Direct Acting Pressure Reducing Valve
- Victaulic Series 935-H | Bermad Model BC-CAP-P
- Sizes from 1/2 – 2″ | DN15 – DN50
- Pressure up to 300 psi | 2038 kPa | 21 bar
- Reduces higher upstream (inlet) pressure to lower downstream (outlet) pressure, regardless of fluctuating demand or varying upstream pressure
- Regional availability, contact Victaulic for details