Style 647 Dielectric Transition Fittings (CS to CTS) or (SS to CTS)
- Used to join carbon steel to copper tubing with one fitting
- Used to join stainless steel pipe to copper tubing with one fitting
- Available in groove × groove, groove × thread or thread × thread
- Sizes from ½ – 4″ | DN15 – DN100
- Pressures up to 300 psi | 2068 kPa | 21 bar