Cast Carbon Steel Grooved Fittings
- Cast or fabricated from ASTM code-compliant carbon steel
- Standard fitting pressure rating conforms to ratings of the installed coupling
- OGS Sizes from 2 – 12” | DN50 – DN300
- AGS sizes from 14 – 16” | DN350 – DN400
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
Carbon Steel Couplings and Grooved Fittings Submittal | 51.01 |
|