Bermad Model C70 | Victaulic Series 9C7 Air Valve
- Combination air release valves release air bubbles from pressurized pipe lines (air release valve), while evacuating air during pipeline filling and draining (air/vacuum valve)
- Body material: Ductile iron (standard)
- Sizes from 2 – 8″| DN50 – DN200
- Pressures up to 580 psi | 3999 kPa | 40 bar
- Temperatures up to 140°F | 60°C
- Regional availability, contact Victaulic for details