Bermad Model C30 | Victaulic Series 9C3 Air Valve
- Combination air release valves release air bubbles from pressurized pipelines while evacuating air during pipeline filling and draining
- Body material: Glass reinforced nylon
- Sizes from ¾ – 1″ | DN20 – DN25
- Pressures up to 230 psi | 1586 kPa | 16 bar
- Temperatures up to 140°F | 60°C
- Regional availability, contact Victaulic for details