Bermad Model A71 | Victaulic Series 9A7 Air Valve
- Automatic air release valves allow efficient release of air bubbles from pressurized pipelines
- Body material: Type 316 stainless steel
- Sizes from ¾ – 1″ | DN20 – DN25
- Pressures up to 350 psi | 2413 kPa | 24 bar
- Temperatures up to 140°F | 60°C
- Regional availability, contact Victaulic for details