Series 972-PD Proportional Pressure Reducing Valve
- Victaulic Series 972-PD | Bermad Model BC-720-PD-P – Pressure up to 400 psi | 2758 kPa |28 bar
- Also available: Victaulic Series 982-PP | Bermad Model BC-820-PP-P – Pressure up to 600 psi | 4137 kPa | 41 bar
- Sizes from 1 ½ – 8” | DN40 – DN200
- Reduces higher upstream (inlet) pressure to lower constant downstream (outlet) pressure, regardless of fluctuating demand or varying upstream pressure
- Regional availability, contact Victaulic for details