AGS Vic-300™ Series W761 Butterfly Valve
- Offers an easily installed choice to cumbersome, multi-bolt wafer or lug-type flanged valves
- Sizes from 14 – 24″ | DN350 – DN600
- Pressures up to 300 psi | 2068 kPa | 21 bar
Browse manuals and submittal forms.
Resource | Number | Downloads | Collection |
---|---|---|---|
AGS Vic®-300 Series W761 Butterfly Valve Submittal | 20.06 |
|
|
DNV Type Approval - Series 716, 716H |
|
||
Vic-300™ MasterSeal™ Butterfly Valve Series 761/461 Installation and Maintenance Instructions | I-VIC300MS |
|
|
AGS Vic®-300 Butterfly Valve Travel Limit Stop Adjustment and Memory Stop Kit Installation Instructions | I-AGS.GO |
|
Revit | Downloads |
---|---|
Revit US/GLOBAL - 20.06 | Download |
Revit Europe - 20.06 | Download |
Revit UK - 20.06 | Download |
Revit ANZ - 20.06 | Download | AutoCAD 3D | Downloads |
AutoCAD - 20.06 | Download | AutoCAD 2D | Downloads |
AutoCAD - 20.06 | Download |
Advanced Groove System (AGS™) – Flanging & Pipe Welding Alternative The fastest and most reliable mechanical pipe joining system